-
DC1998A - Schematic3/9/2015PDF45K
概览
产品详情
Demonstration circuit 1998A is a high input voltage, high efficiency synchronous dual output buck converter featuring the LTC3892. The DC1998A has a wide input voltage range of 6V to 60V. The output voltages are set to 5V and 12V, however, the output voltage can be set almost as high as the input voltage (≤99% • VIN), with certain modifications. This demo board is capable of delivering up to 8A from the 5V output and up to 5A from the 12V output.
相关产品
文档
-
DC1998A - Demo Manual5/9/2016PDF311K
-
DC1998A - Design Files3/9/2015ZIP0M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。