概览

产品详情

Demonstration circuit DC1997A is a dual output synchronous buck converters featuring the LTC3838EUHF-1 (DC1997A-A) or the  LTC3838EUHF-2 (DC1997A-B). Both assemblies provide two outputs of 1.5V/20A and 1.2V/20A over an input voltage range of 4.5V to 14V at a switching frequency of 300kHz. The LTC3838-1 and LTC3838-2 provide dual differential VOUT sensing while the dual LTC3838 (plain) has differential VOUT sensing on one channel. The "-2" version has an external reference input for channel 2.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。