-
DC1992A - Schematic6/18/2014PDF30K
概览
产品详情
Demonstration circuit 1992A is a 65V, 2A micropower synchronous monolithic step-down regulator featuring the LT8620. The LT8620 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current when the output is regulated at 5V. The demo board features a 5.5V to 65V inut voltage range and generates 5V at 2A.
Top and bottom power switches, compensation components and other necessary circuits are inside of the LT8620 to minimize external components and simplify design.
文档
-
DC1992A - Demo Manual6/18/2014PDF448K
-
DC1992A - Design Files6/18/2014ZIP856K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。