概览

产品详情

Demonstration circuit 1949A is a quad power supply featuring the LT8602. LT8602 is a 42V quad monolithic synchronous step-down regulator. The demo circuit is designed for 5.0V, 3.3V, 1.8V, and 1.2V outputs from a nominal 12V input, with switching frequency set at 2MHz to avoid audio band. The 1.8V and 1.2V converters are powered from the 3.3V output. The 5V, 3.3V are powered from a wide range of 5.5V to 42V. The current capability is 2.5A for the 3.3V output, 1.5A for the 5V output, and 1.8A for the other outputs when running individually. Up to 1A load current can be applied to all the channels simultaneously without special cooling.


 


文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。