-
DC1923A - Schematic6/5/2013PDF79K
概览
产品详情
Demonstration circuit 1923A features the LTC3129-1, a high efficiency 200mA output buck-boost DC/DC converter with a wide VIN and VOUT range. The DC1923A operates with a 2.42V to 15V input voltage range, and has been designed with the output voltage set to 5V. The demo board can be programmed to any of eight voltage settings (2.5V, 3.3V, 4.1V, 5V, 6.9V, 8.2V, 12V, 15V) by using jumpers.
相关产品
文档
-
DC1923A - Demo Manual6/5/2013PDF334K
-
DC1923A - Design Files6/5/2013ZIP913K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。