概览

产品详情

Demonstration circuit 1852A is a combined step-up and step-down DC/DC converter, using the LTC3536 monolithic synchronous buck-boost regulator in the MSOP package. The DC1852A has wide input voltage range of 1.8V to 5.5V and is capable of delivering up to 1A of output current. The output voltage of the DC1852A can be set as low as 1.8V and can go as high as 5.5V. DC1852A supports two operation modes: fixed-frequency pulse-width modulation (PWM) and Burst Mode® operation.


 


相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。