概览

产品详情

Demonstration circuit 1848A is a monolithic step-down DC/DC switching regulator featuring the LT3976. The LT3976 is a compact, high efficiency, high speed monolithic stepdown switching regulator that consumes only 3.3μA of quiescent current. The demo circuit is designed for 3.3V, 5A output from a 4.3V to 40V input. The switching frequency can be programmed either via oscillator resistor or external clock up to 2MHz. To synchronize to an external clock, move JP2 to SYNC and apply the external clock to the SYNC turret.



文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。