-
DC1823B - Schematic2/10/2016PDF31K
概览
产品详情
Demonstration circuit 1823B features the LT4320, an ideal diode bridge controller suitable for applications that require high current AC to DC full-wave rectification or DC polarity correction. With an AC input, the input voltage range is 12VAC to 24VAC, the output voltage can be as high as 70V, and the output current can be as high as 1.5A. The AC current is limited by the capacitance provided on the demo board and can be increased up to 17A with additional load capacitance. The DC input voltage range is 9V up to 40V, and the maximum DC output current is 30A.
The LT4320 drives four N-channel MOSFETs to perform full-wave rectification functionally similar to a discrete diode bridge but with much lower power dissipation. This topology eases thermal design, and increases usable output voltage. In addition, an all N-channel topology has benefits over a P-channel topology such as a wider selection of MOSFETs, lower cost, lower RDS(ON), and smaller footprint.
相关产品
文档
-
DC1823B - Demo Manual2/10/2016PDF497K
-
DC1823B - Design Files2/10/2016ZIP880K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。