概览
产品详情
Demonstration circuit 1816B is an off-line isolated flyback LED driver featuring LT3799-1. The demo board provides a single constant current output of 3A over an LED string voltage from 22V to 38V. It is optimized to operate over a wide AC input voltage range (90VAC to 305VAC, 47Hz to 63Hz). LED current typically stays within ±5% over the whole input voltage range. It provides a high power factor (>0.9) enabling a single design to be used worldwide. It is also designed to comply with the IEC 61000-3-2 Class C harmonics standard and the EN55015B conducted EMI standard.
相关产品
文档
-
DC1816B - Schematic2014/1/11PDF67K
-
DC1816B - Demo Manual2014/1/11PDF308K
-
DC1816B - Design Files2014/1/11ZIP1M