-
DC1808B - Schematic10/31/2012PDF85K
概览
产品详情
Demonstration circuit 1808B-A is a 2.7V to 5.5V input, multioutput power supply with a pushbutton controller and I2C, featuring the LTC3589EUJ-1 (-A). The LTC3589EUJ-1 has three synchronous buck regulators, (1.6A, 1.2A, 1.2A) a 1.2A buck-boost regulator, a 25mA always-on LDO and three 200mA LDO regulators.The switching regulator settings, such as enables, feedback voltages, operating modes and other functions, can be controlled via I2C.
相关产品
文档
-
DC1808B - Demo Manual10/31/2012PDF1M
-
DC1808B - Design Files10/31/2012ZIP2M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。