概览

产品详情

Demonstration circuit 1797A is a combined step-up and step-down DC/DC converter using the LTC3536 monolithic synchronous buck-boost regulator in the 3x3 DFN package. The DC1797A has wide input voltage range of 1.8V to 5.5V, and is capable of delivering up to 1A of output current. The output voltage of the DC1797A can be set as low as 1.8V and can go as high as 5.5V. The DC1797A supports two operational modes: fixed-frequency pulse-width modulation (PWM) and Burst Mode® operation.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。