-
DC1780A-C - Schematic8/3/2012PDF219K
概览
产品详情
Demonstration circuit 1780A-C features poly phase design using the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 2.5V. DC1780A-C can deliver nominal 100A output current with 4× LTM4620s in parallel. Output current derating is necessary for certain VIN, VOUT, and thermal conditions.
相关产品
文档
-
DC1780A-C - Demo Manual8/3/2012PDF608K
-
DC1780A-C - Design Files8/3/2012ZIP4M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。