-
DC1771A - Schematic12/15/2011PDF67K
概览
产品详情
Demonstration circuit 1771A is a single output synchronous buck converter featuring the LTC3867EUF with a 24-lead 4mm × 4mm QFN package. The input voltage range is from 4.5V to 14V and it provides 1.5V at 15A at the output. The DC1771A is configured with a sense resistor.
DCR sensing circuit is optional. Using the inductor’s DCR as the sense element instead of the on-board sense resistor saves cost and board space while improving full-load efficiency over 2%, though the sense resistor provides a more accurate current limit.
相关产品
文档
-
DC1771A - Demo Manual10/7/2011PDF718K
-
DC1771A - Design Files10/7/2011ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。