概览

产品详情

Demonstration Circuit 1754A features the LTC3104, a high efficiency, monolithic synchronous step-down converter using a current mode architecture capable of supplying 300mA of output current. The IC operates with a fixed frequency oscillator at 1.2MHz. The LTC3104 also incorporates a programmable LDO which can be operated from VIN, VOUT or an independent supply. The LDO can also be independently turned off or on.


The LTC3104 operates with a 2.5V to 15V input voltage range. The demo board has been designed with the main output set to 3.3V and the LDO output (VLDO) to 1.8V.


 


相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。