概览
产品详情
Demonstration circuit 1753B-B is a dual phase single-output, synchronous buck converter featuring the LTC3880EUJ, a dual phase current mode controller with digital power system management. It operates with an input voltage range of 6.5V to 24V. The demo board senses inductor current with the inductor DCR and has a default switching frequency of 425kHz. The output voltage of the board can be programmed from 0.5V to 3.3V, with output current up to 40A. The factory default setting for the output is 1.8V.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。