-
DC1725A - Schematic12/14/2011PDF51K
概览
产品详情
Demonstration circuit 1725A features LT3759 in a 485kHz boost converter, designed for a 5V/2A output from a 1.8V to 4.5V input. The LT3759 is a current mode DC/DC Boost/SEPIC/Inverting controller operating over an input range of 1.6V to 42V. Thanks to a novel FBX pin architecture, the LT3759 allows both positive and negative output feedback voltages.
相关产品
文档
-
DC1725A - Demo Manual12/14/2011PDF257K
-
DC1725A - Design Files12/14/2011ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。