-
DC1668B - Schematic5/3/2012PDF113K
概览
产品详情
Demonstration circuit 1668B-A is a PolyPhase® power supply featuring two LTM4627 high efficiency synchronous buck μModule® regulators. The DC1668B-A input voltage range is between 4.5V to 20V with a jumper programmable output voltage from 0.6V to 3.3V. The demo circuit can deliver up to 30A of load with excellent current-sharing. Current derating may be necessary under certain operating conditions.
相关产品
文档
-
DC1668B-A - Demo Manual2/15/2013PDF582K
-
DC1668B - Design Files12/15/2011ZIP4M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。