概览

产品详情

Demonstration circuit DC1663A features the LTM4628EV, the high efficiency, high density, dual 8A output, switch mode step-down power module. The input voltage is from 4.5V to 26.5V. The output voltage is programmable from 0.6V to 5.5V. Output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE jumper (JP1) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. The DC1663A sets the LTM4628EV default switching frequency to 400kHz; however the frequency is resistor programmable from 250kHz up to 780kHz.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。