概览
产品详情
Demonstration circuit 1661A features the LT3579 and LT3579-1 in a parallel boost regulator configuration. The circuit is designed to convert a 5V to 10V input source to 12V at 3.5A. DC1661A is designed to survive output short circuit events with an external disconnect MOSFET at the output as default.
相关产品
文档
-
DC1661A - Schematic2012/3/6PDF52K
-
DC1661A - Demo Manual2011/3/23PDF464K
-
DC1661A - Design Files2011/7/27ZIP988K