-
DC1647A - Schematic3/6/2012PDF36K
概览
产品详情
Demo circuit 1647 is a current-mode PWM step-down DC/DC regulator with an internal power switch featuring the LT3686A. The LT3686A differs from the LT3686 in that it offers higher transient voltage protection and a SYNC pin. The demo circuit is designed for 3.3V/1.2A output from a 5V to 37V input with transients up to 55V. Its high 2.5MHz maximum frequency allows the use of tiny inductors and capacitors. Operating frequency above the AM band avoids interfering with radio reception, making the LT3686 particularly suitable for automotive applications. The LT3686A offers external synchronization capability, whereas the LT3686 does not.
相关产品
文档
-
DC1647A- Demo Manual11/24/2010PDF561K
-
DC1647A - Design Files7/28/2011ZIP584K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。