概览

产品详情

Demonstration circuit 1643A is an isolated flyback converter featuring LT3575, a monolithic switching regulator specifically designed for the isolated flyback converter with an integrated 2.5A, 60V NPN transistor. The DC1643A is designed for 5V output from a 10V to 28V DC input. The output current capability depends on the input voltage, proper cooling, and the switch voltage stress. The output current is up to 1.4A when the input is higher than 10V, and 2A when the input is higher than 20V but less than 28V. The output current should not be higher than 2.4A for safe operation.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。