概览

产品详情

Demonstration circuit 1626A is a dual output 1.5V/15A and 1.2V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 26V. The demo board comes in two versions. The -A version uses inductor DCR current sensing with an iron powder inductor for high efficiency. The -B version uses a 2.5mΩ sense resistor for accurate current sensing with a low DCR ferrite inductor.



相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。