-
DC1607A - Schematic5/2/2012PDF81K
概览
产品详情
Demonstration circuit 1607 is a multioutput power supply with a pushbutton controller and a dual string LED driver featuring the LTC3675. The LTC3675 operates from a 2.7V to 5.5V input voltage range and has four synchronous buck regulators (1A × 2, 0.5A × 2), a buck-boost regulator (1A), a boost regulator (1A power switch), plus an always-on LDO regulator. The buck regulators may be combined together to create a higher power buck regulator with a single inductor.
The LED boost driver can drive two strings of up to 10 LEDs at up to 25mA each, two strings of 5 LEDs at up to 50mA each, or be configured as a fixed high voltage boost regulator.
相关产品
文档
-
DC1607A - Demo Manual10/25/2010PDF2M
-
DC1607A - Design Files10/25/2010ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。