概览

产品详情

Demonstration circuit DC1597A features the LTM8031, a step-down converter certified to meet the EN55022 radiated emissions standard. The LTM8031 is configured to deliver a 3.3V output from a 5V to 36V input with a 750kHz operating frequency. The wide input range supports a variety of input sources, such as automotive batteries, wall adaptors and industrial supplies. Under light load conditions, the LTM8031 enters Burst Mode® operation to deliver high efficiency over a broad current range and maintain low output ripple.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。