概览

产品详情

Demonstration circuit 1578A-B is a micropower monolithic step-down DC/DC switching regulator featuring the fixed 5V output LT3695-5. The demo board operates from 6.9V to 36V and can withstand input voltage transients up to 60V. It provides 5V @ 1A at its output. The LT3695 family tolerates adjacent pin shorts or an open pin without raising the output voltage above its programmed value.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。