-
DC1572A - Schematic6/15/2010PDF45K
概览
产品详情
Demonstration circuit 1572 is a dual output regulator consisting of two constant-frequency step-down converters, based on the LTC3615 dual channel monolithic synchronous buck regulator in the TSSOP exposed pad package. The DC1572 has an input voltage range of 2.25V to 5.5V, with each regulator capable of delivering up to 3A of output current.
相关产品
文档
-
DC1572A - Demo Manual6/15/2010PDF981K
-
DC1572A - Design Files6/15/2010ZIP1M
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。