-
DC1570A - Schematic11/24/2009PDF90K
概览
产品详情
Demonstration Circuit 1570 is a 1.0MHz current mode step-down switching regulator with programmable output current limit. The current limit accurately controls the system power dissipation and reduces the size of the power path components. The demo board operates with a 7.5V to 36V (60 transients) input voltage range and provides a 3.3V output. The current limit can be set to 0.6A, 0.AV, 1A or 1.2A using jumpers J2 and J3.
相关产品
文档
-
DC1570A - Demo Manual11/24/2009PDF621K
-
DC1570A - Design Files11/24/2009ZIP640K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。