概览
产品详情
The demo circuit 1559A features the LTM8046, a 2kVAC, 2.5W isolated flyback μModule® converter. The demo circuit is designed for a 5V output from a 3.2V to 26V input. The typical current capability of the 5V output varies with input voltage from about 150mA at VIN = 4V to about 550mA at VIN = 26V. R2 provides the necessary minimum load current to keep the VOUT in regulation throughout the entire input voltage range. Please see the Typical Performance Characteristics curves in the LTM8046 data sheet to determine the minimum load current for other input/output configurations.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。