概览

产品详情

Demonstration circuit 1547B features the LT3757AEDD in a 400kHz BOOST converter circuit, designed for a 12V output from a 3.1V to 9V input voltage range.


The LT3757A operates over an input range of 2.9V to 40V, suitable for applications from single-cell lithium-ion battery portable electronics up to high voltage automotive and industrial power supplies. It also exhibits low shutdown quiescent current of 1μA, making them an ideal fit for battery-operated systems. Thanks to a novel FBX pin architecture, the LT3757A can be connected directly to a divider from either the positive output or the negative output to ground. The LT3757A has improved load transient performance compared to the LT3757.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。