概览

产品详情

Demonstration circuit 1544 is a Boost, SEPIC, Flyback and Inverting Converter with 5A, 40V Switch featuring the LT3957. The LT3957 can be configured as a boost, flyback, SEPIC, and inverting converter, but the demonstration circuit is assembled as a boost. The input voltage range is 4.5V to 20V and the output voltage is 24V with 600mA over the entire input voltage range.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。