概览

产品详情

Demonstration circuit 1496B-C features the LTC2941-1, a battery gas gauge with an internal 50mΩ sense resistor that measures battery charge and discharge for currents up to 1A. The 2.7V to 5.5V operating range is perfectly suited for single cell Li-Ion batteries.


A precision analog coulomb counter integrates current through the sense resistor between the battery’s positive terminal and the load or charger. The measured charge is stored in internal registers accessible via the on-board SMBus/I2C interface.

相关产品

硬件 (1)

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。