概览

产品详情

Demonstration circuit 1491A features the LTC2461, a 16 bit high performance ΔΣ analog-to-digital converter (ADC) with an I2C interface. The input is single-ended with a range of 0 to REF. The modulator’s proprietary sampling technique reduces the average input current to less than 50nA–orders of magnitude lower than typical delta sigma ADCs.

相关产品

硬件 (1)

控制器板

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。