-
DC1487A - Schematic4/1/2010PDF51K
概览
产品详情
Demonstration circuit 1487A is a small foot print, wide input voltage range, high efficiency synchronous buck converter with 4.5V to 34V input range. It can supply 12A maximum load current at 2.5V output. The demo board features the LTC3854EMSE controller. The controller features a 400kHz constant frequency current mode architecture and allows RSENSE or DCR inductor current sensing. The demo board is configured using RSENSE.
相关产品
文档
-
DC1487A - Demo Manual4/1/2010PDF524K
-
DC1487A - Design Files4/1/2010ZIP724K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。