概览
产品详情
Demo Circuit 1461 is a high efficiency, high frequency step-down converter, incorporating the LTC3616 monolithic synchronous regulator. The DC1461A has an input voltage range of 2.25V to 5.5V, and is capable of delivering up to 6A of output current. The output voltage of the DC1461A can be set as low as 0.6V, the reference voltage of the LTC3616. The operating frequency range of the DC1461A is either set to a fixed 2.25 MHz by connecting the frequency pin to SVin, set by an external resistor, or synchronized to an external clock, with a range up to 4 MHz. At low load currents, the DC1461A can operate in either noise sensitive applications, due to the capability of the LTC3616 to operate in pulse-skipping mode, or in high efficiency applications, because the LTC3616 also has Burst-Mode capability. The Burst Mode clamp can be set externally.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。