概览
产品详情
Demonstration circuit 1450A is a small foot print, high efficiency synchronous buck converter with 4.5V to 26V input range. It can supply 5A maximum load current at 2.5V output. The demo board features the LTC3854EDDB controller. The controller features a 400kHz constant frequency current mode architecture and allows RSENSE or DCR inductor current sensing. The demo board is configured using RSENSE.
相关产品
文档
-
DC1450A - Schematic2010/4/1PDF47K
-
DC1450A - Demo Manual2010/4/1PDF319K
-
DC1450A - Design Files2010/4/1ZIP661K