-
DC1448A - Schematic9/24/2009PDF161K
概览
产品详情
Demonstration circuit DC1448 is a complete power solution for a USB powered device. Power is input from one of three sources, and three outputs are provided, as well as supervisory signals for a microprocessor. DC631 provides the following functions; 700mA CC/CV timer terminated charger suitable for 4.1V Li-Ion cells, USB power manager that insures compliance with the USB power specification, two 1.5MHz synchronous step-down converters and reset and power button status outputs for interfacing with a microprocessor.
相关产品
文档
-
DC1448A - Demo Manual9/24/2009PDF402K
-
DC1448A - Design File9/24/2009ZIP627K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。