概览
产品详情
Demonstration circuit 1439A is an adjustable dual monolithic step-down switching regulator with two adjustable power-on reset timers and an adjustable watchdog timer. The regulator operates off inputs up to 36V and withstands transients up to 60V. The two buck outputs are capable of generating up to 800mA each and both of them have independent RUN/SS function.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。