概览

产品详情

Demonstration Circuit 1419 is a 1.5MHz current mode step-down switching regulator with programmable output current limit featuring the LT3663. The current limit accurately controls the system power dissipation and reduces the size of the power path components. The demo board operates with a 7.5V to 36V (60 transients) input voltage range. The output can be set to 3.3V or 5V using jumper J4, and the current limit can be set to 0.6V, 0.8V, 1V or 1.2V using jumpers J2 and J3.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。