概览

产品详情

Demonstration circuit 1403A is a dual current mode PWM step-down DC/DC converter featuring the LT3692A. The demo circuit is designed for 5V and 3.3V outputs from a 7V to 36V input. The current capability of each channel is up to 3A. Though the LT3692A has over-voltage protection to 60V, the demo board is not designed to highlight this feature.



相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。