概览
产品详情
Demonstration circuit 1386 features the LTM8032, a 2A EN55022 Class B certified step-down converter. This μModule® regulator is configured to deliver a 3.3V output from an input voltage between 5.5V to 36V at a switching frequency of 600kHz. The wide input range of the LTM8032 allows a variety of input sources. Under light load conditions, the available Burst Mode® operation supports high efficiency with low output ripple.