概览
产品详情
This evaluation board is obsolete and no longer recommended. The replacement board is the DC1332B.
Demonstration circuit 1332B features the LTC2631, a 12-bit I2C DAC with 1LSB (max) INL error. This device establishes a new benchmark for size and integration of 12-bit DACs and onboard reference. The DC1332B may be connected directly to the target application’s analog signals while using the DC590 USB serial controller board and supplied software to measure performance.