概览
产品详情
Demonstration circuit 1318 is a Synchronous Step-Down Controller featuring the LTC3611, the high efficiency, high density DC/DC regulator. The input voltage range of DC1318 is from 9V to 32V and the output voltage is jumper selectable from 1.5V to 3.3V, although LTC3611 has an input range from 4.5V to 32V and the output voltage range is from 0.6V. The rated load current is 10A.
相关产品
文档
演示板电路图 (1)
用户手册 (1)
评估板设计文件 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。