概览
产品详情
Demo circuit DC1274A features the LTM8040 36V, 1A step-down constant current μModule® LED driver. The demonstration circuit is designed to drive a single LED or string of LEDs at up to 1A from a wide input voltage range of 4V to 36V. The maximum LED string voltage is 13V and the minimum voltage varies depending upon the BIAS pin supply arrangement.