概览

产品详情

Demonstration circuit 1238B features the LTM8021, a 36V 500mA step-down μModule® regulator. The output has been preset to 5V by a single resistor within the LTM8021’s output voltage range of 0.8V to 5V. An adjustable soft-start period may be implemented with the addition of a capacitor at C3. The input voltage range is from 7.5V to 36V for the default operating conditions. The LTM8021 may need more input voltage to start up than to run in steady state.

相关产品

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。