概览

产品详情

Demonstration circuit 1176 is a step-down converter, using the LTC3411A monolithic synchronous buck regulator. The DC1176 has an input voltage range of 2.5V to 5.5V, and is capable of delivering up to 1.25A of output current. The output voltage of the DC1176 can be set to 1.8V, 2.5V or 3.3V using the appropriate jumper connection, or it can be set to an adjustable value down to 0.8V, the reference voltage of the LTC3411A.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。