概览

产品详情

Demonstration circuit 1172A is a low dropout linear regulator featuring the LT1965 in the 3 × 3 DFN-8 package. The demo board has an input voltage range from 2.3V to 20V, and is capable of delivering up to 1.1A of output current. The output voltage is jumper-selectable and can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V or a user-determined value.

在线购买

所示报价为单片价格

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。