-
DC1084A-B - Schematic6/26/2014PDF40K
概览
产品详情
Demonstration circuit DC1084A-B features the LTM4602HV, the high efficiency, high density step-down μModule® regulator. The input voltage range is from 4.5V to 28V. The output voltage is jumper programmable from 0.6V to 5V, refer to the step-down ratio curve in the LTM4602HV data sheet. The rated load current is 6A, while derating is necessary for certain VIN, VOUT and thermal conditions.
相关产品
文档
-
DC1084A-B - Demo Manual9/12/2011PDF2M
-
DC1084A-B - Design Files6/26/2014ZIP907K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。