概览
产品详情
Demonstration circuit 1050 is a monolithic step-down DC/DC switching regulator featuring the LT3503. The demo board is designed for a 3.3V/1.2A output from a 4.5V to 20V input. The 2.2MHz switching frequency allows the use of small, low cost external components and results in a low, predictable output ripple.
相关产品
文档
-
DC1050A - Schematic2009/9/24PDF23K
-
DC1050A - Demo Manual2009/9/24PDF176K
-
DC1050A - Design File2009/9/24ZIP529K