-
DC1045A - Schematic9/24/2009PDF33K
概览
产品详情
Demonstration circuit 1045 is a Telecom isolated DC/DC converter featuring the LTC3805 constant frequency current mode flyback controller. The DC1045 converts 36V to 72V input voltage to an isolated 3A of output current at 3.3V. The 200kHz constant frequency operation is maintained down to very light load to reduce low frequency noise generated over a wide range of load current.
相关产品
文档
-
DC1045A - Demo Manual9/24/2009PDF322K
-
DC1045A - Design File9/24/2009ZIP780K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。