概览

产品详情

Demonstration circuit 1035 is a current mode synchronous switching regulator featuring the LTC3812-5. The circuit is configured as a synchronous step-down regulator operating at 260kHz switching frequency. The output voltage is 3.3V at 6A maximum load. The input voltage range is 7V to 60V.

相关产品

文档

在线购买

所示报价为单片价格

以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。